??
CAD model selection
1004204
HELP_VARIABLE
Company
SLV
Description
NUMINOS SPOT PHASE M - Indoor LED surface ceiling luminares
Bill of material
1004204
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
0101020101
CATEGORY
Category (Aks text)
Indoor LED surface ceiling luminares
PN
Product name
NUMINOS M
TITLE
Product Title
LONGTEXT
Product longdescription
FAM
Family
NUMINOS
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051190900
RT
Registered trademark
1
WR
Warranty
5
INDE
Included devices
LED driver incl.
INAC
Included accessories
fastening material incl.
ACSKU
Accessories SKU
1006168
ACEAN
Accessories EAN
4024163262521
COLOR1
Color 1
COLOR2
Color 2
schwarz
MAT1
Material 1
Aluminium
MAT2
Material 2
Plastic
FF
Fixture form
cylindrical
RV
Rated voltage
220-240V ~50/60Hz mA/V
RAS
Rated secondary ma/V
500 V
CUI
Current in a
0.5 A
WEWA
Weighted wattage
20
EEK
Energy efficiency class
Contains EEC E light sources
INCU
Inrush current
13
ICTIM
Inrush current time in mikroseconds
30 ms
OLOLM
Overall lumen output in lm
VTRD
Vertical tilt range in degree
90
LTH
Life time in hours
50000
PRLE
Product length
18.5 cm
PRWI
Product width
16.5 cm
PRHE
Product height
8.5 cm
PRDI
Product diameter
8.5 cm
PALE
Package length
cm
PAWI
Package width
cm
PAHE
Package height
cm
CAHE
Canopy height
2.9 cm
CADI
Canopy diameter
10.3 cm
CAFO
Canopy form
round
NEWE
Net weight
kg
BRWE
Gross weight
kg
SACL
Safetyclass
I
LIDI
Light distribution
rotationssymetrisch
DIMM
Dimmable
1
DIMT
Dim technology
Phasenabschnitt
LIEX
Light exit
direkt
MOU
Mounting
Surface
MOUDE
Mounting detailed
Ceiling
VAWAT
Variant wattage
20.1
VALUOU
Variant lumen output
VALUPW
Variant lumen per watt
VALICO
Variant light color
VACRI
Variant cri
90
VABEAN
Variant beam angle
UGRSPC
UGR characteristics
RAPRVO
Rated primary voltage
220-240V ~50/60Hz
VOL
Voltage
220-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
PAVO
Package volume
PRGR
Product group
SUB_MOD_20_WATT
PRPEROUPA
Products per outer packaging
MWGISM
Max wire gauge in square millimetre
2.5 sq mm
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions