??
CAD model selection
1005807
HELP_VARIABLE
Company
SLV
Description
NUMINOS DALI XL - 3-phase system lights LED
Bill of material
1005807
ON
Article Number
LOD
Level of detail
AX
Article Number
EAN
EAN 11 digits
AKSCODE
Aks code
010108030101
CATEGORY
Category (Aks text)
3-phase system lights LED
PN
Product name
NUMINOS XL
TITLE
Product Title
LONGTEXT
Product longdescription
FAM
Family
NUMINOS
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94054239900
WR
Warranty
5
INDE
Included devices
LED driver incl.
ACSKU
Accessories SKU
1006170
ACEAN
Accessories EAN
4024163262507
COLOR1
Color 1
COLOR2
Color 2
schwarz
MAT1
Material 1
Aluminium
MAT2
Material 2
Polycarbonate (PC)
FF
Fixture form
cylindrical
RV
Rated voltage
220-240V ~50/60Hz mA/V
RAS
Rated secondary ma/V
900 V
CUI
Current in a
0.9 A
WEWA
Weighted wattage
36
EEK
Energy efficiency class
Contains EEC E light sources
INCU
Inrush current
15
ICTIM
Inrush current time in mikroseconds
100 ms
OLOLM
Overall lumen output in lm
QSB
Quantity seperate beams
1
VTRD
Vertical tilt range in degree
90
PRLE
Product length
25.8 cm
PRWI
Product width
20 cm
PRHE
Product height
12 cm
PRDI
Product diameter
12 cm
PALE
Package length
30 cm
PAWI
Package width
14 cm
PAHE
Package height
14 cm
NEWE
Net weight
1.706 kg
BRWE
Gross weight
1.825 kg
MUPA
Multi package
0
SACL
Safetyclass
I
DIMM
Dimmable
1
DIMT
Dim technology
DALI
MOUDE
Mounting detailed
Track Ceiling
VAWAT
Variant wattage
36
VALUOU
Variant lumen output
VALUPW
Variant lumen per watt
VALICO
Variant light color
VACRI
Variant cri
90
VABEAN
Variant beam angle
UGRSPC
UGR characteristics
RAPRVO
Rated primary voltage
220-240V ~50/60Hz
VOL
Voltage
220-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
5880
PAVO
Package volume
5880
PRGR
Product group
SUB_MOD_NUMINOS_TRACK_XL
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions