??
CAD model selection
1001898
HELP_VARIABLE
Company
SLV
Description
MEDO 60 CW AMBIENT - Wall and ceiling-mounted light LED
Bill of material
1001898
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
0101030101
CATEGORY
Category (Aks text)
Wall and ceiling-mounted light LED
PN
Product name
MEDO 60 AMBIENT
TITLE
Product Title
LONGTEXT
Product longdescription
The high quality MEDO AMBIENT supplements the MEDO series, and impresses with its well thought-out new features: Thanks to its homogeneous, indirect upwards light emission, it generates a decorative AMBIENT effect. A practical switch that provides flexibility, and with the MEDO AMBIENT variant is easy to switch between 3000K and 4000K. The MEDO AMBIENT also excels during installation: The base plate is screwed to the wall or the ceiling, then the body is simply attached to the socket using three clips and can be removed in the same way, of course. The ceiling light can be converted into a pendant using a suspension kit, and is therefore also ideal for rooms with high ceilings. The built-in LED driver makes direct connection to a 120V to 240V mains supply possible.
FAM
Family
MEDO
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051190900
WR
Warranty
5
INDE
Included devices
LED driver incl.
INAC
Included accessories
fastening material incl.
SPSKU
Spareparts SKU
SPEAN
Spareparts EAN
ACSKU
Accessories SKU
1001950,1001951,1001952,135250,135251,135254
ACEAN
Accessories EAN
4024163221825,4024163221832,4024163221849,4024163158664,4024163158671,4024163158688
COLOR1
Color 1
MAT1
Material 1
Aluminium
MAT2
Material 2
Polycarbonate (PC)
FF
Fixture form
round
RV
Rated voltage
mA/V
RAS
Rated secondary ma/V
V
CUI
Current in a
A
WEWA
Weighted wattage
VT
Voltage type
AC
OPTE
Operating temperature
-20-40°C
EEK
Energy efficiency class
Contains EEC C light sources
INCU
Inrush current
ICTIM
Inrush current time in mikroseconds
ms
OLOLM
Overall lumen output in lm
LTH
Life time in hours
25000
PRLE
Product length
9.5 cm
PRWI
Product width
60 cm
PRHE
Product height
60 cm
PRDI
Product diameter
60 cm
PALE
Package length
cm
PAWI
Package width
cm
PAHE
Package height
cm
NEWE
Net weight
kg
BRWE
Gross weight
kg
IPSC
IP Code
IP 20
SACL
Safetyclass
I
DIMM
Dimmable
1
DIMT
Dim technology
MOU
Mounting
Surface
MOUDE
Mounting detailed
Ceiling,Wall
VAWAT
Variant wattage
VALUOU
Variant lumen output
VALICO
Variant light color
3000/4000
VACRI
Variant cri
80
VABEAN
Variant beam angle
105
UGRSPC
UGR characteristics
25
RAPRVO
Rated primary voltage
220-240V ~50/60Hz
VOL
Voltage
220-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
PAVO
Package volume
PRGR
Product group
THWIPO
Through wiring possible
1
MWGISM
Max wire gauge in square millimetre
2.5 sq mm
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions